IESNA:LM-63-2002
[TEST]P821549
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-740-12VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8478
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1962.6 1970.1 1974.6 1976.1 1976.1 1976.1 1974.6 1973.1 1974.6 1970.1
1959.6 1947.6 1934.1 1919.2 1907.2 1914.7 1932.6 1937.1 1937.1 1937.1
1932.6 1943.1 1986.6 2001.6 1971.6 1964.1 1931.1 1863.7 1751.4 1594
1427.8 1246.5 1002.3 740.1 453.9 163.3 71.9 65.9 55.4 43.4
33 24 16.5 10.5 6 3 1.5 0 0 0
0 0 0 0 0 0 0 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1968.6 1971.6 1974.6 1974.6 1974.6 1973.1 1971.6 1973.1 1970.1
1959.6 1947.6 1934.1 1919.2 1907.2 1914.7 1934.1 1940.1 1938.6 1935.6
1940.1 1941.6 1988.1 2016.5 1977.6 1976.1 1940.1 1872.7 1764.8 1615
1447.2 1263 1009.8 746.1 443.5 154.3 71.9 65.9 55.4 43.4
33 24 16.5 10.5 4.5 3 1.5 1.5 0 0
0 0 0 0 0 0 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1968.6 1973.1 1974.6 1974.6 1976.1 1973.1 1973.1 1974.6 1970.1
1961.1 1949.1 1934.1 1923.6 1913.2 1928.1 1955.1 1961.1 1962.6 1956.6
1971.6 1983.6 2028.5 2075 2049.5 2031.5 2037.5 1962.6 1856.2 1730.4
1538.6 1340.9 1114.6 827 509.4 184.3 70.4 64.4 53.9 41.9
31.5 24 16.5 10.5 6 3 1.5 1.5 1.5 0
0 0 0 0 0 0 1.5 1.5 1.5 0
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1968.6 1973.1 1974.6 1974.6 1973.1 1974.6 1974.6 1977.6 1970.1
1962.6 1949.1 1937.1 1926.6 1923.6 1943.1 1974.6 1989.6 1992.6 1998.6
2004.5 2049.5 2104.9 2140.9 2161.9 2157.4 2130.4 2092.9 1983.6 1851.7
1675 1480.2 1206 904.9 567.8 193.3 67.4 61.4 50.9 40.5
30 22.5 15 10.5 6 3 3 1.5 1.5 1.5
1.5 1.5 1.5 1.5 0 0 0 1.5 1.5 0
0 1.5 1.5 0 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1968.6 1973.1 1974.6 1973.1 1973.1 1973.1 1976.1 1977.6 1973.1
1962.6 1952.1 1938.6 1928.1 1929.6 1956.6 1991.1 2004.5 2016.5 2022.5
2046.5 2086.9 2161.9 2227.8 2241.3 2208.3 2242.8 2194.8 2091.4 1944.6
1772.3 1552.1 1268.9 961.8 602.3 232.2 61.4 55.4 46.4 36
28.5 19.5 13.5 9 6 3 3 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0 1.5 1.5 1.5
0 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1967.1 1971.6 1971.6 1970.1 1970.1 1970.1 1973.1 1977.6 1968.6
1959.6 1949.1 1938.6 1928.1 1926.6 1953.6 1994.1 2012 2022.5 2027
2052.5 2100.4 2187.3 2250.2 2245.8 2241.3 2275.7 2226.3 2109.4 1971.6
1790.3 1567.1 1298.9 988.8 620.2 226.2 55.4 49.4 41.9 33
25.5 18 12 7.5 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1968.6 1973.1 1973.1 1971.6 1970.1 1970.1 1974.6 1977.6 1968.6
1958.1 1947.6 1937.1 1928.1 1925.1 1953.6 1994.1 2012 2022.5 2027
2051 2101.9 2184.3 2250.2 2247.3 2239.8 2268.2 2233.8 2106.4 1959.6
1781.3 1571.6 1295.9 973.8 605.3 239.7 53.9 49.4 41.9 33
24 18 12 7.5 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1965.6 1968.6 1970.1 1967.1 1965.6 1965.6 1967.1 1970.1 1964.1
1953.6 1941.6 1929.6 1919.2 1919.2 1943.1 1982.1 1995.6 2004.5 2007.5
2030 2075 2149.9 2208.3 2217.3 2199.3 2221.8 2179.8 2073.5 1922.1
1736.4 1511.7 1251 928.9 579.8 193.3 44.9 40.5 33 27
19.5 15 10.5 6 3 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1967.1 1970.1 1968.6 1967.1 1965.6 1964.1 1964.1 1964.1 1956.6
1947.6 1935.6 1922.1 1910.2 1905.7 1925.1 1955.1 1967.1 1968.6 1973.1
1982.1 2025.5 2079.5 2122.9 2127.4 2122.9 2103.4 2057 1950.6 1821.8
1634.5 1415.8 1155.1 852.5 512.4 155.8 33 30 25.5 19.5
15 10.5 7.5 4.5 3 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1962.6 1964.1 1964.1 1961.1 1958.1 1955.1 1955.1 1955.1 1949.1
1938.6 1925.1 1910.2 1895.2 1889.2 1898.2 1920.6 1926.6 1929.6 1923.6
1931.1 1952.1 1994.1 2027 2009 1995.6 1980.6 1910.2 1793.3 1652.5
1468.2 1266 1030.7 746.1 428.5 110.9 21 19.5 16.5 12
9 7.5 4.5 3 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1962.6 1962.6 1961.1 1958.1 1955.1 1952.1 1950.6 1947.6 1941.6
1929.6 1914.7 1896.7 1875.7 1857.7 1859.2 1866.7 1863.7 1853.2 1838.3
1826.3 1818.8 1839.7 1854.7 1824.8 1814.3 1781.3 1710.9 1607.5 1466.7
1300.4 1116.1 880.9 632.2 349.1 77.9 7.5 7.5 6 4.5
3 3 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1962.6 1962.6 1961.1 1958.1 1955.1 1950.6 1949.1 1947.6 1940.1
1926.6 1910.2 1887.7 1860.7 1842.7 1835.3 1839.7 1829.3 1811.3 1793.3
1766.3 1754.4 1766.3 1745.4 1718.4 1707.9 1675 1612 1504.2 1361.8
1219.5 1039.7 818 581.3 313.1 77.9 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1961.1 1961.1 1961.1 1956.6 1953.6 1949.1 1947.6 1947.6 1938.6
1922.1 1901.2 1874.2 1847.2 1823.3 1817.3 1817.3 1803.8 1779.8 1749.9
1725.9 1701.9 1700.4 1688.4 1637.5 1624 1600 1535.6 1444.2 1321.4
1170.1 1003.8 794 567.8 305.6 71.9 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1959.6 1959.6 1958.1 1956.6 1952.1 1949.1 1949.1 1947.6 1935.6
1910.2 1880.2 1847.2 1815.8 1787.3 1778.3 1773.8 1752.9 1724.4 1683.9
1655.5 1634.5 1628.5 1616.5 1570.1 1546.1 1544.6 1498.2 1418.8 1316.9
1177.6 1021.7 834.5 605.3 341.6 73.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1961.1 1961.1 1959.6 1956.6 1952.1 1949.1 1949.1 1946.1 1926.6
1893.7 1859.2 1820.3 1782.8 1748.4 1739.4 1731.9 1707.9 1667.5 1631.5
1594 1586.6 1582.1 1564.1 1522.1 1487.7 1462.2 1450.2 1393.3 1313.9
1195.5 1051.7 861.4 639.7 379 88.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1959.6 1958.1 1956.6 1953.6 1950.6 1947.6 1947.6 1944.6 1916.2
1875.7 1833.8 1788.8 1745.4 1710.9 1697.4 1682.4 1646.5 1603 1553.6
1514.6 1490.7 1471.2 1420.3 1313.9 1171.6 1023.2 1008.3 964.8 901.9
824 722.1 590.3 439 263.7 64.4 0 0 0 1.5
1.5 0 0 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1959.6 1959.6 1956.6 1953.6 1949.1 1947.6 1949.1 1943.1 1908.7
1863.7 1818.8 1767.8 1715.4 1667.5 1645 1624 1580.6 1522.1 1459.2
1405.3 1366.3 1316.9 1215 1023.2 752.1 464.4 443.5 410.5 379
335.6 284.7 226.2 160.3 91.4 19.5 0 0 0 0
1.5 0 0 1.5 1.5 1.5 1.5 0 1.5 1.5
1.5 1.5 0 1.5 0 0 0 0 1.5 0
0 0 0 0 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5
1962.6 1958.1 1959.6 1955.1 1952.1 1947.6 1946.1 1946.1 1941.6 1907.2
1856.2 1800.8 1739.4 1679.4 1624 1594 1556.6 1498.2 1436.7 1358.8
1291.4 1222.5 1140.1 1020.3 794 483.9 208.2 188.8 172.3 154.3
133.3 109.4 82.4 56.9 28.5 4.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.5
1962.6 1958.1 1958.1 1955.1 1950.6 1947.6 1944.6 1943.1 1940.1 1910.2
1856.2 1790.3 1721.4 1651 1585.1 1538.6 1487.7 1418.8 1334.9 1245
1149.1 1069.7 945.3 770.1 548.3 277.2 82.4 74.9 67.4 59.9
52.4 41.9 30 19.5 9 1.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.5
1962.6 1956.6 1956.6 1953.6 1950.6 1946.1 1941.6 1940.1 1938.6 1910.2
1854.7 1785.8 1710.9 1631.5 1555.1 1498.2 1435.2 1348.4 1251 1140.1
1030.7 898.9 747.6 564.8 340.1 140.8 6 3 1.5 1.5
1.5 1.5 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.5
1962.6 1956.6 1955.1 1953.6 1949.1 1944.6 1940.1 1938.6 1937.1 1910.2
1851.7 1784.3 1706.4 1622.5 1544.6 1480.2 1409.8 1327.4 1225.5 1114.6
987.3 845 690.7 491.4 277.2 98.9 4.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.5
1962.6 1955.1 1953.6 1952.1 1947.6 1943.1 1938.6 1937.1 1935.6 1905.7
1850.2 1781.3 1703.4 1618 1538.6 1474.2 1403.8 1318.4 1218 1110.1
975.3 833 674.2 485.4 265.2 89.9 4.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.5
